IESNA:LM-63-2002
[TEST]P1175359
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2406-143-82)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/18/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125RDR-S1270D850-X4F0-XX-UDD-WVL-W
[LUMINAIRE]DEFINE 5 WHITE REGRESSED DIRECT RECESSED HOUSING WITH WHITE STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3184
TILT=NONE
1 -1 1 37 5 1 1 0.390833 4 0
1 1 41.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1689.9 1674.2 1639.7 1593.8 1542.2 1483.4 1421.7 1355.7 1285.4 1213.7
1139.1 1065.9 987 908.1 826.3 744.5 662.8 579.6 502.1 446.2
406 370.1 334.3 299.8 268.3 239.6 210.9 185.1 159.2 136.3
113.3 91.8 71.7 53.1 33 15.8 0
1689.9 1691.4 1661.2 1616.8 1568 1513.5 1454.7 1388.7 1321.3 1251
1177.8 1101.8 1024.3 945.4 865.1 784.7 705.8 625.5 543.7 470.5
417.5 377.3 341.4 304.1 271.1 241 212.3 185.1 159.2 139.2
120.5 100.4 77.5 57.4 37.3 21.5 0
1689.9 1678.5 1658.4 1623.9 1582.3 1536.4 1486.2 1430.3 1371.5 1308.3
1239.5 1173.5 1100.3 1032.9 956.9 886.6 813.4 738.8 668.5 593.9
522.2 451.9 390.2 344.3 309.9 276.9 246.7 218.1 186.5 157.8
130.5 104.7 80.3 58.8 40.2 23 0
1689.9 1679.9 1669.9 1652.6 1625.4 1592.4 1556.5 1510.6 1457.5 1403
1344.2 1285.4 1223.7 1162 1097.5 1031.5 965.5 900.9 834.9 767.5
702.9 642.7 579.6 516.5 453.3 388.8 324.2 265.4 215.2 173.6
137.7 107.6 81.8 58.8 38.7 20.1 0
1689.9 1681.3 1682.8 1672.7 1652.6 1632.6 1605.3 1569.4 1527.8 1483.4
1434.6 1384.4 1329.9 1273.9 1216.5 1157.7 1096 1035.8 972.6 912.4
853.6 789 723 657 583.9 510.7 436.1 364.4 288.4 225.2
163.5 109 78.9 54.5 33 15.8 0
